Quantity | Unit price |
---|---|
100 - 2999 | £ 0.3335 |
3000 + | £ 0.3265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Adhesive Pads |
---|---|
Colour | White |
Full Material | Polypropylene |
Overall Length | 26.0 mm |
Overall Length | 1.024 in |
Overall Width | 13.5 mm |
Overall Width | 0.531 in |
Commodity Code | 3926909790 |
Type | Fixed Space |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.