This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.3766 - £ 3.9605 | Request the lead time here |
M3
|
4.0
|
12.0
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 3.3966 - £ 5.6548 | Request the lead time here |
M8
|
10.0
|
8.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 3.3966 - £ 5.6548 | Request the lead time here |
M8
|
10.0
|
10.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 1.9992 - £ 3.3346 | Request the lead time here |
M2
|
3.0
|
4.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 1.9992 - £ 3.3346 | Request the lead time here |
M2
|
3.0
|
2.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 2.0706 - £ 3.4533 | Request the lead time here |
M2
|
3.0
|
16.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 4.2432 - £ 7.0685 | Request the lead time here |
M5
|
6.0
|
10.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 4.1412 - £ 6.9066 | Request the lead time here |
M5
|
6.0
|
50.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 1.7952 - £ 2.9892 | Request the lead time here |
M3
|
4.0
|
8.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 3.0702 - £ 5.1152 | Request the lead time here |
M5
|
6.0
|
16.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 4.6716 - £ 7.7915 | Request the lead time here |
M10
|
12.0
|
8.0
|
303 Stainless Steel
|
16.0
|
Slotted Drive
|
20.0
|
||
| £ 6.4056 - £ 10.6836 | Request the lead time here |
M8
|
10.0
|
70.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 2.4072 - £ 4.0036 | Request the lead time here |
M4
|
5.0
|
20.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 2.0706 - £ 3.4533 | Request the lead time here |
M3
|
4.0
|
12.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 4.692 - £ 7.8239 | Request the lead time here |
M6
|
8.0
|
30.0
|
416 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 2.2134 - £ 3.6907 | Request the lead time here |
M4
|
5.0
|
10.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.703 - £ 4.5108 | Request the lead time here |
M4
|
5.0
|
20.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.2134 - £ 3.6907 | Request the lead time here |
M4
|
5.0
|
14.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.703 - £ 4.5108 | Request the lead time here |
M4
|
5.0
|
30.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.703 - £ 4.5108 | Request the lead time here |
M5
|
6.0
|
2.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue