Menu Search

Shoulder Screws - Headless

In production

Headless Shoulder Screws are designed for applications that require a smooth bearing surface, without an exposed screw head. Unlike a standard shoulder screw, it features a cylindrical body with a shoulder and a threaded end, but lacks a head. This design allows for secure attachment, while maintaining a clean and compact appearance.

Their headless design makes them ideal for use in constrained spaces, where a standard screw head would interfere with surrounding components. The large unthreaded portion of the screw ensures tight tolerances, which is essential for applications that require precision.

Often used in conjunction with bearings and bushings, to provide reliable support and enable smooth motion.

  • Excellent shear resistance.
  • Widely used in electronic, machinery, automotive and construction applications.
Material: 303 Stainless Steel Series Code: SRP0126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Essentra Part Number Price range Availability l2 w1 d1 l1 d2 View
£ 0.98 - £ 0.98 Request the lead time here
6.0
0.6
5.5
5.0
M4
£ 0.98 - £ 0.98 Request the lead time here
6.0
0.6
5.5
8.0
M4
£ 1.05 - £ 1.05 Request the lead time here
7.0
0.8
6.5
5.0
M5
£ 1.05 - £ 1.05 Request the lead time here
7.0
0.8
6.5
8.0
M5
£ 1.05 - £ 1.05 Request the lead time here
7.0
0.8
6.5
10.0
M5
£ 1.15 - £ 1.15 Request the lead time here
8.0
1.0
8.0
10.0
M6
£ 0.90 - £ 0.90 Request the lead time here
4.5
0.5
4.0
2.5
M3
£ 1.05 - £ 1.05 Request the lead time here
7.0
0.8
6.5
6.0
M5
£ 0.90 - £ 0.90 Request the lead time here
4.5
0.5
4.0
6.0
M3
£ 0.98 - £ 0.98 Request the lead time here
6.0
0.6
5.5
4.0
M4
£ 1.05 - £ 1.05 Request the lead time here
7.0
0.8
6.5
4.0
M5
£ 1.15 - £ 1.15 Request the lead time here
8.0
1.0
8.0
5.0
M6
£ 1.15 - £ 1.15 Request the lead time here
8.0
1.0
8.0
8.0
M6
£ 1.15 - £ 1.15 Request the lead time here
8.0
1.0
8.0
4.0
M6
£ 1.15 - £ 1.15 Request the lead time here
8.0
1.0
8.0
6.0
M6
£ 0.90 - £ 0.90 Request the lead time here
4.5
0.5
4.0
3.0
M3
£ 0.90 - £ 0.90 Request the lead time here
4.5
0.5
4.0
5.0
M3
£ 0.98 - £ 0.98 Request the lead time here
6.0
0.6
5.5
3.0
M4
£ 0.98 - £ 0.98 Request the lead time here
6.0
0.6
5.5
6.0
M4
£ 0.90 - £ 0.90 Request the lead time here
4.5
0.5
4.0
4.0
M3
Shoulder Screw M4 5.5 5.0 303 Stainless Steel

20756048

Price Range
£ 0.98 - £ 0.98

Stock Levels
Request the lead time here
Attributes
  • d1
    5.5
  • l1
    5.0
  • d2
    M4
  • l2
    6.0
  • w1
    0.6
Shoulder Screw M4 5.5 8.0 303 Stainless Steel

20756062

Price Range
£ 0.98 - £ 0.98

Stock Levels
Request the lead time here
Attributes
  • d1
    5.5
  • l1
    8.0
  • d2
    M4
  • l2
    6.0
  • w1
    0.6
Shoulder Screw M5 6.5 5.0 303 Stainless Steel

20756086

Price Range
£ 1.05 - £ 1.05

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • l1
    5.0
  • d2
    M5
  • l2
    7.0
  • w1
    0.8
Shoulder Screw M5 6.5 8.0 303 Stainless Steel

20756109

Price Range
£ 1.05 - £ 1.05

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • l1
    8.0
  • d2
    M5
  • l2
    7.0
  • w1
    0.8
Shoulder Screw M5 6.5 10.0 303 Stainless Steel

20756116

Price Range
£ 1.05 - £ 1.05

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • l1
    10.0
  • d2
    M5
  • l2
    7.0
  • w1
    0.8
Shoulder Screw M6 8.0 10.0 303 Stainless Steel

20756161

Price Range
£ 1.15 - £ 1.15

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    10.0
  • d2
    M6
  • l2
    8.0
  • w1
    1.0
Shoulder Screw M3 4.0 2.5 303 Stainless Steel

20755973

Price Range
£ 0.90 - £ 0.90

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    2.5
  • d2
    M3
  • l2
    4.5
  • w1
    0.5
Shoulder Screw M5 6.5 6.0 303 Stainless Steel

20756093

Price Range
£ 1.05 - £ 1.05

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • l1
    6.0
  • d2
    M5
  • l2
    7.0
  • w1
    0.8
Shoulder Screw M3 4.0 6.0 303 Stainless Steel

20756017

Price Range
£ 0.90 - £ 0.90

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    6.0
  • d2
    M3
  • l2
    4.5
  • w1
    0.5
Shoulder Screw M4 5.5 4.0 303 Stainless Steel

20756031

Price Range
£ 0.98 - £ 0.98

Stock Levels
Request the lead time here
Attributes
  • d1
    5.5
  • l1
    4.0
  • d2
    M4
  • l2
    6.0
  • w1
    0.6
Shoulder Screw M5 6.5 4.0 303 Stainless Steel

20756079

Price Range
£ 1.05 - £ 1.05

Stock Levels
Request the lead time here
Attributes
  • d1
    6.5
  • l1
    4.0
  • d2
    M5
  • l2
    7.0
  • w1
    0.8
Shoulder Screw M6 8.0 5.0 303 Stainless Steel

20756130

Price Range
£ 1.15 - £ 1.15

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    5.0
  • d2
    M6
  • l2
    8.0
  • w1
    1.0
Shoulder Screw M6 8.0 8.0 303 Stainless Steel

20756154

Price Range
£ 1.15 - £ 1.15

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    8.0
  • d2
    M6
  • l2
    8.0
  • w1
    1.0
Shoulder Screw M6 8.0 4.0 303 Stainless Steel

20756123

Price Range
£ 1.15 - £ 1.15

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    4.0
  • d2
    M6
  • l2
    8.0
  • w1
    1.0
Shoulder Screw M6 8.0 6.0 303 Stainless Steel

20756147

Price Range
£ 1.15 - £ 1.15

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    6.0
  • d2
    M6
  • l2
    8.0
  • w1
    1.0
Shoulder Screw M3 4.0 3.0 303 Stainless Steel

20755980

Price Range
£ 0.90 - £ 0.90

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    3.0
  • d2
    M3
  • l2
    4.5
  • w1
    0.5
Shoulder Screw M3 4.0 5.0 303 Stainless Steel

20756000

Price Range
£ 0.90 - £ 0.90

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    5.0
  • d2
    M3
  • l2
    4.5
  • w1
    0.5
Shoulder Screw M4 5.5 3.0 303 Stainless Steel

20756024

Price Range
£ 0.98 - £ 0.98

Stock Levels
Request the lead time here
Attributes
  • d1
    5.5
  • l1
    3.0
  • d2
    M4
  • l2
    6.0
  • w1
    0.6
Shoulder Screw M4 5.5 6.0 303 Stainless Steel

20756055

Price Range
£ 0.98 - £ 0.98

Stock Levels
Request the lead time here
Attributes
  • d1
    5.5
  • l1
    6.0
  • d2
    M4
  • l2
    6.0
  • w1
    0.6
Shoulder Screw M3 4.0 4.0 303 Stainless Steel

20755997

Price Range
£ 0.90 - £ 0.90

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    4.0
  • d2
    M3
  • l2
    4.5
  • w1
    0.5