Menu Search

Shoulder Screw Hex Head 16.0 M12 20.0 18.0 Black Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of blackened steel, it is slightly magnetic, durable, and corrosion-resistant.
Item code:

20220648

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 7.65
100 - 199 £ 6.89
200 - 499 £ 6.12
500 - 999 £ 5.36
1000 + £ 4.59
Standard pack: 1

Order in multiple of 1

Total price:

£ 7.65

1 x £ 7.65

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 16.0
d2 M12
D3 24.0
H1 11.0
l1 025 20.0
l2 18.0
A/F 8.0
Material Black Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us