Menu Search

Shoulder Screw Hex Head 12.0 M10 35.0 16.0 303 Stainless Steel

This Shoulder Screw with a hexagonal socket head features a cylindrical shoulder that separates the head from the threaded part of the screw. It's simple to tighten or loosen with an Allen wrench or hex key. Made of austenitic stainless steel that is highly resistant to corrosion and durable.
Item code:

20227746

129 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 9.1411
100 - 199 £ 8.23
200 - 499 £ 7.31
500 - 999 £ 6.40
1000 + £ 5.48
Standard pack: 1

Order in multiple of 1

Total price:

£ 9.14

1 x £ 9.1411

Specifications

Imperial
Metric
SKU attributes
d1 tol. f9 12.0
d2 M10
D3 18.0
H1 9.0
l1 025 35.0
l2 16.0
A/F 6.0
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us