Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Item Code Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 5.10 - £ 8.5063 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
50.0
M5
£ 8.08 - £ 13.47 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
40.0
M16
£ 2.09 - £ 3.49 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
80.0
M8
£ 6.25 - £ 10.4107 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
50.0
M10
£ 5.01 - £ 8.3476 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
40.0
M5
£ 4.59 - £ 7.6493 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
16.0
M8
£ 5.78 - £ 9.6383 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
30.0
M10
£ 4.68 - £ 7.7974 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
25.0
M6
£ 1.89 - £ 3.1528 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
20.0
M4
£ 2.90 - £ 4.84 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
55.0
M10
£ 7.66 - £ 12.77 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
35.0
M16
£ 7.50 - £ 12.5055 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
100.0
M8
£ 19.04 - £ 31.74 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
45.0
M20
£ 5.03 - £ 8.3899 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
45.0
M5
£ 15.73 - £ 26.2172 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
25.0
M20
£ 3.41 - £ 5.69 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
65.0
M10
£ 1.52 - £ 2.5392 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
8.0
M4
£ 5.10 - £ 8.5063 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
55.0
M5
£ 4.97 - £ 8.2841 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
45.0
M6
£ 8.44 - £ 14.0714 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
90.0
M10
  • of 12
Shoulder Screw Hex Head 6.0 M5 50.0 9.5 303 Stainless Steel

20221010

Price Range
£ 8.5063 - £ 5.10

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    50.0
Shoulder Screw Hex Head 20.0 M16 40.0 22.0 Black Steel

20220778

Price Range
£ 13.47 - £ 8.08

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 Black Steel

20220495

Price Range
£ 3.49 - £ 2.09

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 50.0 16.0 303 Stainless Steel

20221171

Price Range
£ 10.4107 - £ 6.25

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    50.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 303 Stainless Steel

20221003

Price Range
£ 8.3476 - £ 5.01

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 16.0 13.0 303 Stainless Steel

20221119

Price Range
£ 7.6493 - £ 4.59

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    16.0
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 303 Stainless Steel

20221157

Price Range
£ 9.6383 - £ 5.78

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0
Shoulder Screw Hex Head 8.0 M6 25.0 11.0 303 Stainless Steel

20221058

Price Range
£ 7.7974 - £ 4.68

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    25.0
Shoulder Screw Hex Head 5.0 M4 20.0 8.0 303 Stainless Steel

20229139

Price Range
£ 3.1528 - £ 1.89

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    20.0
Shoulder Screw Hex Head 12.0 M10 55.0 16.0 Black Steel

20226459

Price Range
£ 4.84 - £ 2.90

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    55.0
Shoulder Screw Hex Head 20.0 M16 35.0 22.0 Black Steel

20226541

Price Range
£ 12.77 - £ 7.66

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 303 Stainless Steel

20229450

Price Range
£ 12.5055 - £ 7.50

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0
Shoulder Screw Hex Head 24.0 M20 45.0 27.0 Black Steel

20226619

Price Range
£ 31.74 - £ 19.04

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    45.0
Shoulder Screw Hex Head 6.0 M5 45.0 9.5 303 Stainless Steel

20229177

Price Range
£ 8.3899 - £ 5.03

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    45.0
Shoulder Screw Hex Head 24.0 M20 25.0 27.0 Black Steel

20226596

Price Range
£ 26.2172 - £ 15.73

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    25.0
Shoulder Screw Hex Head 12.0 M10 65.0 16.0 Black Steel

20226466

Price Range
£ 5.69 - £ 3.41

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    65.0
Shoulder Screw Hex Head 5.0 M4 8.0 8.0 303 Stainless Steel

20229108

Price Range
£ 2.5392 - £ 1.52

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    8.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 303 Stainless Steel

20229184

Price Range
£ 8.5063 - £ 5.10

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0
Shoulder Screw Hex Head 8.0 M6 45.0 11.0 303 Stainless Steel

20229245

Price Range
£ 8.2841 - £ 4.97

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    45.0
Shoulder Screw Hex Head 12.0 M10 90.0 16.0 303 Stainless Steel

20229528

Price Range
£ 14.0714 - £ 8.44

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    90.0