Menu Search

Shoulder Screws - Hex Socket Head

In stock

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Item Code Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 12.29 - £ 20.4828 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
100.0
M5
£ 5.46 - £ 9.0988 56 In stock
11.0
5.5
8.0
13.0
303 Stainless Steel
55.0
M6
£ 5.46 - £ 9.0988 56 In stock
11.0
5.5
8.0
13.0
303 Stainless Steel
65.0
M6
£ 10.97 - £ 18.2822 124 In stock
11.0
5.5
8.0
13.0
303 Stainless Steel
100.0
M6
£ 6.05 - £ 10.0827 193 In stock
13.0
7.0
10.0
16.0
303 Stainless Steel
45.0
M8
£ 7.36 - £ 12.2728 5 In stock
13.0
7.0
10.0
16.0
303 Stainless Steel
80.0
M8
£ 6.25 - £ 10.4107 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
55.0
M10
£ 7.50 - £ 12.5055 78 In stock
13.0
7.0
10.0
16.0
303 Stainless Steel
100.0
M8
£ 8.44 - £ 14.0714 9 In stock
16.0
9.0
12.0
18.0
303 Stainless Steel
90.0
M10
£ 11.34 - £ 18.9064 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
55.0
M12
£ 15.23 - £ 25.3814 9 In stock
18.0
11.0
16.0
24.0
303 Stainless Steel
80.0
M12
£ 17.39 - £ 28.9892 4 In stock
18.0
11.0
16.0
24.0
303 Stainless Steel
100.0
M12
£ 17.09 - £ 28.4813 8 In stock
18.0
11.0
16.0
24.0
303 Stainless Steel
90.0
M12
£ 20.90 - £ 34.8399 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
60.0
M16
£ 29.65 - £ 49.4086 8 In stock
22.0
14.0
20.0
30.0
303 Stainless Steel
70.0
M16
£ 28.83 - £ 48.0437 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
120.0
M16
£ 1.43 - £ 2.38 37 In stock
13.0
7.0
10.0
16.0
Black Steel
100.0
M8
£ 1.94 - £ 3.23 92 In stock
13.0
7.0
10.0
16.0
Black Steel
65.0
M8
£ 3.06 - £ 5.10 104 In stock
7.0
3.0
4.0
7.0
Black Steel
30.0
M3
£ 1.63 - £ 2.71 140 In stock
9.5
4.5
6.0
10.0
Black Steel
55.0
M5
  • of 12
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 303 Stainless Steel

20229238

Price Range
£ 20.4828 - £ 12.29

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 8.0 M6 55.0 11.0 303 Stainless Steel

20229252

Price Range
£ 9.0988 - £ 5.46

Stock Levels
56 In stock
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    55.0
Shoulder Screw Hex Head 8.0 M6 65.0 11.0 303 Stainless Steel

20229276

Price Range
£ 9.0988 - £ 5.46

Stock Levels
56 In stock
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    65.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 303 Stainless Steel

20229320

Price Range
£ 18.2822 - £ 10.97

Stock Levels
124 In stock
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 303 Stainless Steel

20229382

Price Range
£ 10.0827 - £ 6.05

Stock Levels
193 In stock
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 303 Stainless Steel

20229436

Price Range
£ 12.2728 - £ 7.36

Stock Levels
5 In stock
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 55.0 16.0 303 Stainless Steel

20229467

Price Range
£ 10.4107 - £ 6.25

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    55.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 303 Stainless Steel

20229450

Price Range
£ 12.5055 - £ 7.50

Stock Levels
78 In stock
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 90.0 16.0 303 Stainless Steel

20229528

Price Range
£ 14.0714 - £ 8.44

Stock Levels
9 In stock
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    90.0
Shoulder Screw Hex Head 16.0 M12 55.0 18.0 303 Stainless Steel

20229603

Price Range
£ 18.9064 - £ 11.34

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    55.0
Shoulder Screw Hex Head 16.0 M12 80.0 18.0 303 Stainless Steel

20229658

Price Range
£ 25.3814 - £ 15.23

Stock Levels
9 In stock
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    80.0
Shoulder Screw Hex Head 16.0 M12 100.0 18.0 303 Stainless Steel

20229672

Price Range
£ 28.9892 - £ 17.39

Stock Levels
4 In stock
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    100.0
Shoulder Screw Hex Head 16.0 M12 90.0 18.0 303 Stainless Steel

20229665

Price Range
£ 28.4813 - £ 17.09

Stock Levels
8 In stock
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    90.0
Shoulder Screw Hex Head 20.0 M16 60.0 22.0 303 Stainless Steel

20229740

Price Range
£ 34.8399 - £ 20.90

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 70.0 22.0 303 Stainless Steel

20229764

Price Range
£ 49.4086 - £ 29.65

Stock Levels
8 In stock
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    70.0
Shoulder Screw Hex Head 20.0 M16 120.0 22.0 303 Stainless Steel

20229818

Price Range
£ 48.0437 - £ 28.83

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    120.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 Black Steel

20223564

Price Range
£ 2.38 - £ 1.43

Stock Levels
37 In stock
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 65.0 13.0 Black Steel

20223595

Price Range
£ 3.23 - £ 1.94

Stock Levels
92 In stock
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    65.0
Shoulder Screw Hex Head 4.0 M3 30.0 7.0 Black Steel

20226190

Price Range
£ 5.10 - £ 3.06

Stock Levels
104 In stock
Attributes
  • d1 tol. f9
    4.0
  • d2
    M3
  • D3
    7.0
  • H1
    3.0
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 Black Steel

20226213

Price Range
£ 2.71 - £ 1.63

Stock Levels
140 In stock
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0