These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black SteelColour: Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 20.93 - £ 34.8822 | 5 In stock |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
75.0
|
M20
|
||
£ 7.37 - £ 12.28 | 96 In stock |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
110.0
|
M10
|
||
£ 9.92 - £ 16.5259 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
35.0
|
M6
|
||
£ 2.26 - £ 3.7664 | 92 In stock |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
6.0
|
M4
|
||
£ 1.66 - £ 2.7613 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
12.0
|
M4
|
||
£ 5.40 - £ 9.0035 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
65.0
|
M5
|
||
£ 12.29 - £ 20.4828 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
100.0
|
M5
|
||
£ 5.46 - £ 9.0988 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
55.0
|
M6
|
||
£ 5.46 - £ 9.0988 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
65.0
|
M6
|
||
£ 10.97 - £ 18.2822 | 124 In stock |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
100.0
|
M6
|
||
£ 6.05 - £ 10.0827 | 193 In stock |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
45.0
|
M8
|
||
£ 7.36 - £ 12.2728 | 5 In stock |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
80.0
|
M8
|
||
£ 6.25 - £ 10.4107 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
55.0
|
M10
|
||
£ 7.50 - £ 12.5055 | 78 In stock |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
100.0
|
M8
|
||
£ 8.44 - £ 14.0714 | 9 In stock |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
90.0
|
M10
|
||
£ 11.34 - £ 18.9064 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
55.0
|
M12
|
||
£ 15.23 - £ 25.3814 | 9 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
80.0
|
M12
|
||
£ 17.39 - £ 28.9892 | 4 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
100.0
|
M12
|
||
£ 17.09 - £ 28.4813 | 8 In stock |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
90.0
|
M12
|
||
£ 20.90 - £ 34.8399 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
60.0
|
M16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.