Menu Search

Shoulder Screws - Pan Head

In stock

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability l2 H1 D3 d2 tol. H9 w1 d1 l1 View
£ 2.44 - £ 3.4914 345 In stock
4.5
1.8
7.0
4.0
0.8
M3
4.0
£ 2.75 - £ 3.9251 98 In stock
6.0
2.4
8.5
5.5
1.0
M4
4.0
£ 2.75 - £ 3.9251 30 In stock
6.0
2.4
8.5
5.5
1.0
M4
12.0
£ 2.99 - £ 4.2743 34 In stock
7.0
2.7
11.0
7.0
1.2
M5
4.0
£ 2.99 - £ 4.2743 354 In stock
7.0
2.7
11.0
7.0
1.2
M5
3.0
£ 2.99 - £ 4.2743 98 In stock
7.0
2.7
11.0
7.0
1.2
M5
16.0
£ 3.21 - £ 4.5811 105 In stock
9.0
3.1
13.0
8.0
1.6
M6
6.0
£ 3.21 - £ 4.5811 265 In stock
9.0
3.1
13.0
8.0
1.6
M6
20.0
£ 3.61 - £ 5.163 96 In stock
11.0
3.8
16.0
10.0
2.0
M8
8.0
£ 3.67 - £ 5.2371 75 In stock
11.0
3.8
16.0
10.0
2.0
M8
16.0
£ 2.75 - £ 3.9251 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
3.0
£ 2.75 - £ 3.9251 161 In stock
6.0
2.4
8.5
5.5
1.0
M4
6.0
£ 2.75 - £ 3.9251 90 In stock
6.0
2.4
8.5
5.5
1.0
M4
8.0
£ 2.99 - £ 4.2743 24 In stock
7.0
2.7
11.0
7.0
1.2
M5
5.0
£ 3.21 - £ 4.5811 369 In stock
9.0
3.1
13.0
8.0
1.6
M6
3.0
£ 3.21 - £ 4.5811 64 In stock
9.0
3.1
13.0
8.0
1.6
M6
12.0
£ 2.75 - £ 3.9251 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
16.0
£ 2.99 - £ 4.2743 Request the lead time here
7.0
2.7
11.0
7.0
1.2
M5
20.0
£ 3.67 - £ 5.2371 65 In stock
11.0
3.8
16.0
10.0
2.0
M8
12.0
£ 2.44 - £ 3.4914 68 In stock
4.5
1.8
7.0
4.0
0.8
M3
10.0
  • of 2
Shoulder Screw Pan Head M3 4.0 4.5 303 Stainless Steel

20223113

Price Range
£ 3.4914 - £ 2.44

Stock Levels
345 In stock
Attributes
  • d1
    M3
  • l1
    4.0
  • d2 tol. H9
    4.0
  • D3
    7.0
  • l2
    4.5
Shoulder Screw Pan Head M4 4.0 6.0 303 Stainless Steel

20223168

Price Range
£ 3.9251 - £ 2.75

Stock Levels
98 In stock
Attributes
  • d1
    M4
  • l1
    4.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M4 12.0 6.0 303 Stainless Steel

20223212

Price Range
£ 3.9251 - £ 2.75

Stock Levels
30 In stock
Attributes
  • d1
    M4
  • l1
    12.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M5 4.0 7.0 303 Stainless Steel

20223236

Price Range
£ 4.2743 - £ 2.99

Stock Levels
34 In stock
Attributes
  • d1
    M5
  • l1
    4.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M5 3.0 7.0 303 Stainless Steel

20223229

Price Range
£ 4.2743 - £ 2.99

Stock Levels
354 In stock
Attributes
  • d1
    M5
  • l1
    3.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M5 16.0 7.0 303 Stainless Steel

20223298

Price Range
£ 4.2743 - £ 2.99

Stock Levels
98 In stock
Attributes
  • d1
    M5
  • l1
    16.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M6 6.0 9.0 303 Stainless Steel

20223335

Price Range
£ 4.5811 - £ 3.21

Stock Levels
105 In stock
Attributes
  • d1
    M6
  • l1
    6.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M6 20.0 9.0 303 Stainless Steel

20223410

Price Range
£ 4.5811 - £ 3.21

Stock Levels
265 In stock
Attributes
  • d1
    M6
  • l1
    20.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M8 8.0 11.0 303 Stainless Steel

20223434

Price Range
£ 5.163 - £ 3.61

Stock Levels
96 In stock
Attributes
  • d1
    M8
  • l1
    8.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M8 16.0 11.0 303 Stainless Steel

20223465

Price Range
£ 5.2371 - £ 3.67

Stock Levels
75 In stock
Attributes
  • d1
    M8
  • l1
    16.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M4 3.0 6.0 303 Stainless Steel

20223151

Price Range
£ 3.9251 - £ 2.75

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    3.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M4 6.0 6.0 303 Stainless Steel

20223182

Price Range
£ 3.9251 - £ 2.75

Stock Levels
161 In stock
Attributes
  • d1
    M4
  • l1
    6.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M4 8.0 6.0 303 Stainless Steel

20223199

Price Range
£ 3.9251 - £ 2.75

Stock Levels
90 In stock
Attributes
  • d1
    M4
  • l1
    8.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M5 5.0 7.0 303 Stainless Steel

20223243

Price Range
£ 4.2743 - £ 2.99

Stock Levels
24 In stock
Attributes
  • d1
    M5
  • l1
    5.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M6 3.0 9.0 303 Stainless Steel

20223304

Price Range
£ 4.5811 - £ 3.21

Stock Levels
369 In stock
Attributes
  • d1
    M6
  • l1
    3.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M6 12.0 9.0 303 Stainless Steel

20223366

Price Range
£ 4.5811 - £ 3.21

Stock Levels
64 In stock
Attributes
  • d1
    M6
  • l1
    12.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M4 16.0 6.0 303 Stainless Steel

20223373

Price Range
£ 3.9251 - £ 2.75

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M5 20.0 7.0 303 Stainless Steel

20223397

Price Range
£ 4.2743 - £ 2.99

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M8 12.0 11.0 303 Stainless Steel

20223458

Price Range
£ 5.2371 - £ 3.67

Stock Levels
65 In stock
Attributes
  • d1
    M8
  • l1
    12.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M3 10.0 4.5 303 Stainless Steel

20227197

Price Range
£ 3.4914 - £ 2.44

Stock Levels
68 In stock
Attributes
  • d1
    M3
  • l1
    10.0
  • d2 tol. H9
    4.0
  • D3
    7.0
  • l2
    4.5