Quantity | Unit price |
---|---|
1 - 99 | £ 4.3589 |
100 - 199 | £ 3.92 |
200 - 499 | £ 3.49 |
500 - 999 | £ 3.05 |
1000 + | £ 2.62 |
d1 | 6.0 |
---|---|
l1 | 5.0 |
d2 | M5 |
D3 | 10.0 |
l2 | 6.0 |
H1 | 5.0 |
h2 | 1.2 |
w1 | 1.0 |
Drive Type | Slotted Drive |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue