Quantity | Unit price |
---|---|
1 - 99 | £ 6.6548 |
100 - 199 | £ 5.99 |
200 - 499 | £ 5.32 |
500 - 999 | £ 4.66 |
1000 + | £ 3.99 |
d1 | 6.0 |
---|---|
l1 | 30.0 |
d2 | M5 |
D3 | 10.0 |
l2 | 6.0 |
H1 | 5.0 |
h2 | 1.2 |
w1 | 1.0 |
Drive Type | Slotted Drive |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.