Quantity | Unit price |
---|---|
1 - 99 | £ 5.2794 |
100 - 199 | £ 4.75 |
200 - 499 | £ 4.22 |
500 - 999 | £ 3.70 |
1000 + | £ 3.17 |
d1 | 8.0 |
---|---|
l1 | 6.0 |
d2 | M6 |
D3 | 12.0 |
l2 | 11.0 |
H1 | 6.0 |
h2 | 1.3 |
w1 | 1.2 |
Drive Type | Slotted Drive |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue