Quantity | Unit price |
---|---|
1 - 99 | £ 3.6183 |
100 - 199 | £ 3.26 |
200 - 499 | £ 2.89 |
500 - 999 | £ 2.53 |
1000 + | £ 2.17 |
d1 | 5.0 |
---|---|
l1 | 4.0 |
d2 | M4 |
D3 | 8.0 |
l2 | 5.0 |
H1 | 4.0 |
h2 | 0.9 |
w1 | 0.8 |
Drive Type | Slotted Drive |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue