Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 1.974 - £ 2.82 110 In stock
M3
4.0
1.3
10.0
303 Stainless Steel
4.0
2.0
£ 2.051 - £ 2.93 Request the lead time here
M4
5.0
1.3
8.0
303 Stainless Steel
5.0
2.5
£ 1.974 - £ 2.82 69 In stock
M4
5.0
1.3
5.0
303 Stainless Steel
5.0
2.5
£ 2.394 - £ 3.42 Request the lead time here
M5
6.0
1.7
5.0
303 Stainless Steel
6.0
3.0
£ 2.989 - £ 4.27 155 In stock
M6
8.0
2.0
8.0
303 Stainless Steel
11.0
4.0
£ 1.974 - £ 2.82 100 In stock
M3
4.0
1.3
12.0
303 Stainless Steel
4.0
2.0
£ 6.377 - £ 9.11 112 In stock
M8
10.0
2.7
50.0
303 Stainless Steel
12.0
5.0
£ 5.432 - £ 7.76 151 In stock
M10
12.0
3.5
20.0
303 Stainless Steel
16.0
6.0
£ 4.746 - £ 6.78 100 In stock
M8
10.0
2.7
25.0
303 Stainless Steel
12.0
5.0
£ 2.583 - £ 3.69 139 In stock
M4
5.0
1.3
30.0
303 Stainless Steel
5.0
2.5
£ 4.48 - £ 6.40 90 In stock
M6
8.0
2.0
25.0
303 Stainless Steel
11.0
4.0
£ 5.432 - £ 7.76 254 In stock
M10
12.0
3.5
16.0
303 Stainless Steel
16.0
6.0
£ 4.368 - £ 6.24 100 In stock
M8
10.0
2.7
20.0
303 Stainless Steel
12.0
5.0
£ 6.531 - £ 9.33 214 In stock
M10
12.0
3.5
50.0
303 Stainless Steel
16.0
6.0
£ 6.531 - £ 9.33 Request the lead time here
M10
12.0
3.5
25.0
303 Stainless Steel
16.0
6.0
£ 3.682 - £ 5.26 100 In stock
M5
6.0
1.7
40.0
303 Stainless Steel
6.0
3.0
£ 2.65 - £ 3.7876 636 In stock
M3
4.0
1.3
4.0
316 Stainless Steel
4.0
2.0
£ 2.93 - £ 4.1896 336 In stock
M4
5.0
1.3
12.0
316 Stainless Steel
5.0
2.5
£ 4.54 - £ 6.4855 3 In stock
M5
6.0
1.7
10.0
316 Stainless Steel
6.0
3.0
£ 4.13 - £ 5.893 2 In stock
M6
8.0
2.0
8.0
316 Stainless Steel
11.0
4.0
  • of 9
Shoulder Screw M3 4.0 10.0 303 Stainless Steel

20142650

Price Range
£ 2.82 - £ 1.974

Stock Levels
110 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 8.0 303 Stainless Steel

20142698

Price Range
£ 2.93 - £ 2.051

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 5.0 303 Stainless Steel

20142674

Price Range
£ 2.82 - £ 1.974

Stock Levels
69 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 5.0 303 Stainless Steel

20142759

Price Range
£ 3.42 - £ 2.394

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 8.0 303 Stainless Steel

20142834

Price Range
£ 4.27 - £ 2.989

Stock Levels
155 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M3 4.0 12.0 303 Stainless Steel

20144746

Price Range
£ 2.82 - £ 1.974

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M8 10.0 50.0 303 Stainless Steel

20144876

Price Range
£ 9.11 - £ 6.377

Stock Levels
112 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • D3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 20.0 303 Stainless Steel

20144913

Price Range
£ 7.76 - £ 5.432

Stock Levels
151 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 25.0 303 Stainless Steel

20144845

Price Range
£ 6.78 - £ 4.746

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • D3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 30.0 303 Stainless Steel

20145460

Price Range
£ 3.69 - £ 2.583

Stock Levels
139 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 25.0 303 Stainless Steel

20145514

Price Range
£ 6.40 - £ 4.48

Stock Levels
90 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 16.0 303 Stainless Steel

20144906

Price Range
£ 7.76 - £ 5.432

Stock Levels
254 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 20.0 303 Stainless Steel

20144838

Price Range
£ 6.24 - £ 4.368

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • D3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 50.0 303 Stainless Steel

20144951

Price Range
£ 9.33 - £ 6.531

Stock Levels
214 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 25.0 303 Stainless Steel

20144920

Price Range
£ 9.33 - £ 6.531

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 40.0 303 Stainless Steel

20145507

Price Range
£ 5.26 - £ 3.682

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 4.0 316 Stainless Steel

20224769

Price Range
£ 3.7876 - £ 2.65

Stock Levels
636 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 12.0 316 Stainless Steel

20224868

Price Range
£ 4.1896 - £ 2.93

Stock Levels
336 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 10.0 316 Stainless Steel

20224936

Price Range
£ 6.4855 - £ 4.54

Stock Levels
3 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 8.0 316 Stainless Steel

20224981

Price Range
£ 5.893 - £ 4.13

Stock Levels
2 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0