This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | Material | l2 | A/F | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.93 - £ 4.1896 | 920 In stock |
M4
|
5.0
|
1.3
|
10.0
|
316 Stainless Steel
|
5.0
|
2.5
|
||
£ 4.54 - £ 6.4855 | 562 In stock |
M5
|
6.0
|
1.7
|
16.0
|
316 Stainless Steel
|
6.0
|
3.0
|
||
£ 2.73 - £ 3.904 | 80 In stock |
M3
|
4.0
|
1.3
|
20.0
|
316 Stainless Steel
|
4.0
|
2.0
|
||
£ 2.73 - £ 3.904 | 126 In stock |
M3
|
4.0
|
1.3
|
16.0
|
316 Stainless Steel
|
4.0
|
2.0
|
||
£ 2.85 - £ 4.0733 | 336 In stock |
M6
|
8.0
|
2.0
|
16.0
|
316 Stainless Steel
|
11.0
|
4.0
|
||
£ 3.78 - £ 5.3958 | Request the lead time here |
M4
|
5.0
|
1.3
|
20.0
|
Blackened Stainless 316
|
5.0
|
2.5
|
||
£ 4.82 - £ 6.8875 | Request the lead time here |
M5
|
6.0
|
1.7
|
10.0
|
Blackened Stainless 316
|
6.0
|
3.0
|
||
£ 5.63 - £ 8.0408 | Request the lead time here |
M8
|
10.0
|
2.7
|
16.0
|
Blackened Stainless 316
|
12.0
|
5.0
|
||
£ 9.52 - £ 13.6058 | Request the lead time here |
M10
|
12.0
|
3.5
|
25.0
|
Blackened Stainless 316
|
16.0
|
6.0
|
||
£ 8.80 - £ 12.569 | 193 In stock |
M8
|
10.0
|
2.7
|
50.0
|
316 Stainless Steel
|
12.0
|
5.0
|
||
£ 9.00 - £ 12.8547 | Request the lead time here |
M10
|
12.0
|
3.5
|
25.0
|
316 Stainless Steel
|
16.0
|
6.0
|
||
£ 5.10 - £ 7.2896 | Request the lead time here |
M6
|
8.0
|
2.0
|
12.0
|
Blackened Stainless 316
|
11.0
|
4.0
|
||
£ 5.02 - £ 7.1732 | 183 In stock |
M8
|
10.0
|
2.7
|
8.0
|
Blackened Stainless 316
|
12.0
|
5.0
|
||
£ 2.90 - £ 4.1367 | Request the lead time here |
M3
|
4.0
|
1.3
|
16.0
|
Blackened Stainless 316
|
4.0
|
2.0
|
||
£ 2.81 - £ 4.0204 | Request the lead time here |
M3
|
4.0
|
1.3
|
8.0
|
Blackened Stainless 316
|
4.0
|
2.0
|
||
£ 4.82 - £ 6.8875 | Request the lead time here |
M5
|
6.0
|
1.7
|
12.0
|
Blackened Stainless 316
|
6.0
|
3.0
|
||
£ 6.87 - £ 9.8182 | Request the lead time here |
M8
|
10.0
|
2.7
|
30.0
|
Blackened Stainless 316
|
12.0
|
5.0
|
||
£ 6.35 - £ 9.067 | Request the lead time here |
M8
|
10.0
|
2.7
|
20.0
|
Blackened Stainless 316
|
12.0
|
5.0
|
||
£ 7.31 - £ 10.4424 | Request the lead time here |
M10
|
12.0
|
3.5
|
10.0
|
Blackened Stainless 316
|
16.0
|
6.0
|
||
£ 3.78 - £ 5.3958 | Request the lead time here |
M4
|
5.0
|
1.3
|
40.0
|
Blackened Stainless 316
|
5.0
|
2.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.