Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 2.81 - £ 4.0204 817 In stock
M4
5.0
1.3
6.0
316 Stainless Steel
5.0
2.5
£ 2.65 - £ 3.7876 439 In stock
M3
4.0
1.3
8.0
316 Stainless Steel
4.0
2.0
£ 4.82 - £ 6.8875 486 In stock
M6
8.0
2.0
12.0
316 Stainless Steel
11.0
4.0
£ 3.33 - £ 4.761 325 In stock
M5
6.0
1.7
4.0
316 Stainless Steel
6.0
3.0
£ 4.82 - £ 6.8875 159 In stock
M6
8.0
2.0
10.0
316 Stainless Steel
11.0
4.0
£ 4.02 - £ 5.7449 533 In stock
M6
8.0
2.0
6.0
316 Stainless Steel
11.0
4.0
£ 2.65 - £ 3.7876 597 In stock
M3
4.0
1.3
6.0
316 Stainless Steel
4.0
2.0
£ 3.53 - £ 5.0466 668 In stock
M4
5.0
1.3
20.0
316 Stainless Steel
5.0
2.5
£ 2.73 - £ 3.904 605 In stock
M3
4.0
1.3
10.0
316 Stainless Steel
4.0
2.0
£ 5.47 - £ 7.808 203 In stock
M6
8.0
2.0
20.0
316 Stainless Steel
11.0
4.0
£ 3.33 - £ 4.761 Request the lead time here
M5
6.0
1.7
5.0
316 Stainless Steel
6.0
3.0
£ 2.65 - £ 3.7876 414 In stock
M3
4.0
1.3
5.0
316 Stainless Steel
4.0
2.0
£ 2.73 - £ 3.904 507 In stock
M4
5.0
1.3
5.0
316 Stainless Steel
5.0
2.5
£ 4.14 - £ 5.9142 369 In stock
M5
6.0
1.7
8.0
316 Stainless Steel
6.0
3.0
£ 5.35 - £ 7.6387 Request the lead time here
M5
6.0
1.7
25.0
Blackened Stainless 316
6.0
3.0
£ 6.51 - £ 9.2998 347 In stock
M8
10.0
2.7
30.0
316 Stainless Steel
12.0
5.0
£ 2.90 - £ 4.1367 Request the lead time here
M4
5.0
1.3
5.0
Blackened Stainless 316
5.0
2.5
£ 5.75 - £ 8.21 Request the lead time here
M6
8.0
2.0
20.0
Blackened Stainless 316
11.0
4.0
£ 5.07 - £ 7.2367 130 In stock
M5
6.0
1.7
25.0
316 Stainless Steel
6.0
3.0
£ 2.73 - £ 3.904 904 In stock
M4
5.0
1.3
4.0
316 Stainless Steel
5.0
2.5
  • of 9
Shoulder Screw M4 5.0 6.0 316 Stainless Steel

20224837

Price Range
£ 4.0204 - £ 2.81

Stock Levels
817 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M3 4.0 8.0 316 Stainless Steel

20224790

Price Range
£ 3.7876 - £ 2.65

Stock Levels
439 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M6 8.0 12.0 316 Stainless Steel

20225001

Price Range
£ 6.8875 - £ 4.82

Stock Levels
486 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 4.0 316 Stainless Steel

20224899

Price Range
£ 4.761 - £ 3.33

Stock Levels
325 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 10.0 316 Stainless Steel

20224998

Price Range
£ 6.8875 - £ 4.82

Stock Levels
159 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M6 8.0 6.0 316 Stainless Steel

20224974

Price Range
£ 5.7449 - £ 4.02

Stock Levels
533 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M3 4.0 6.0 316 Stainless Steel

20224783

Price Range
£ 3.7876 - £ 2.65

Stock Levels
597 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 20.0 316 Stainless Steel

20224882

Price Range
£ 5.0466 - £ 3.53

Stock Levels
668 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M3 4.0 10.0 316 Stainless Steel

20224806

Price Range
£ 3.904 - £ 2.73

Stock Levels
605 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M6 8.0 20.0 316 Stainless Steel

20225025

Price Range
£ 7.808 - £ 5.47

Stock Levels
203 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 5.0 316 Stainless Steel

20224905

Price Range
£ 4.761 - £ 3.33

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 5.0 316 Stainless Steel

20224776

Price Range
£ 3.7876 - £ 2.65

Stock Levels
414 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 5.0 316 Stainless Steel

20224820

Price Range
£ 3.904 - £ 2.73

Stock Levels
507 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 8.0 316 Stainless Steel

20224929

Price Range
£ 5.9142 - £ 4.14

Stock Levels
369 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 25.0 Blackened Stainless 316

20235437

Price Range
£ 7.6387 - £ 5.35

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 30.0 316 Stainless Steel

20232344

Price Range
£ 9.2998 - £ 6.51

Stock Levels
347 In stock
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • D3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 5.0 Blackened Stainless 316

20232542

Price Range
£ 4.1367 - £ 2.90

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 20.0 Blackened Stainless 316

20232740

Price Range
£ 8.21 - £ 5.75

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • D3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 25.0 316 Stainless Steel

20235369

Price Range
£ 7.2367 - £ 5.07

Stock Levels
130 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 4.0 316 Stainless Steel

20224813

Price Range
£ 3.904 - £ 2.73

Stock Levels
904 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • D3
    9.0
  • l2
    5.0