Quantity | Unit price |
---|---|
1000 + | £ 0.0725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 1.7 mm |
---|---|
Base Height | 0.067 in |
Base Outside Diameter | 5.9 mm |
Base Outside Diameter | 0.232 in |
Flange Height | 1.3 mm |
Flange Height | 0.051 in |
Flange Outside Diameter | 10.0 mm |
Flange Outside Diameter | 0.394 in |
Inside Diameter | 4.2 mm |
Inside Diameter | 0.165 in |
Colour | Natural |
Washer Type | Insulation Sleeve |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.