Quantity | Unit price |
---|---|
100 - 999 | £ 1.3289 |
1000 + | £ 1.3019 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 7.0 mm |
---|---|
Base Height | 0.276 in |
Base Outside Diameter | 57.0 mm |
Base Outside Diameter | 2.244 in |
Flange Height | 3.0 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 98.0 mm |
Flange Outside Diameter | 3.858 in |
Inside Diameter | 50.0 mm |
Inside Diameter | 1.969 in |
Colour | Natural |
Washer Type | Bushing Washer |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.