Quantity | Unit price |
---|---|
1000 + | £ 0.3049 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 10.0 mm |
---|---|
Base Height | 0.394 in |
Base Outside Diameter | 4.0 mm |
Base Outside Diameter | 0.157 in |
Flange Height | 1.0 mm |
Flange Height | 0.039 in |
Flange Outside Diameter | 6.2 mm |
Flange Outside Diameter | 0.244 in |
Inside Diameter | 3.1 mm |
Inside Diameter | 0.122 in |
Colour | Natural |
Washer Type | Bushing Washer |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.