Menu Search

Shoulder Washer 8.5 mm 25.0 mm 10.5 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312080359935

9951 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.321
1000 + £ 0.314
Standard pack: 500

Order in multiple of 500

Total price:

£ 160.50

500 x £ 0.321

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 1.4 mm
Base Outside Diameter 13.0 mm
Flange Height 4.5 mm
Flange Outside Diameter 25.0 mm
Inside Diameter 8.5 mm
Colour Black
Washer Type Insulation Sleeve
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us