Menu Search

Shoulder Washer 3.5 mm 4.9 mm 7.0 mm

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Essentra Part Number:

10228968

Manufacturer Part Number:

312080959935

900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.096
500 - 999 £ 0.0942
1000 + £ 0.0922
Standard pack: 250

Order in multiple of 250

Total price:

£ 24.00

250 x £ 0.096

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 4.9 mm
Maximum Outside Diameter 7.0 mm
Inside Diameter 3.5 mm
Flange Height 7.4 mm
Washer Type Insulation Sleeve
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us