Menu Search

Shoulder Washer 3.0 mm 5.5 mm 3.5 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312081259935

115 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.0911
500 - 999 £ 0.0893
1000 + £ 0.0875
Standard pack: 250

Order in multiple of 250

Total price:

£ 22.78

250 x £ 0.0911

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 2.5 mm
Base Outside Diameter 3.5 mm
Flange Height 1.0 mm
Flange Outside Diameter 5.5 mm
Inside Diameter 3.0 mm
Colour Black
Washer Type Insulation Sleeve
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us