Menu Search

Shoulder Washer 6.2 mm 12.0 mm 3.0 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312081759935

3050 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1341
1000 + £ 0.1313
Standard pack: 500

Order in multiple of 500

Total price:

£ 67.05

500 x £ 0.1341

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 2.0 mm
Base Outside Diameter 6.5 mm
Flange Height 3.0 mm
Flange Outside Diameter 12.0 mm
Inside Diameter 6.2 mm
Colour Black
Washer Type Insulation Sleeve
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us