Quantity | Unit price |
---|---|
500 - 999 | £ 0.0922 |
1000 + | £ 0.0903 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 1.3 mm |
---|---|
Base Height | 0.051 in |
Base Outside Diameter | 6.3 mm |
Base Outside Diameter | 0.248 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 9.3 mm |
Flange Outside Diameter | 0.366 in |
Inside Diameter | 4.0 mm |
Inside Diameter | 0.157 in |
Thickness | 2.5 mm |
Thickness | 0.098 in |
Colour | Black |
Washer Type | Insulation Sleeve |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue