Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0701 |
5000 - 9999 | £ 0.0686 |
10000 - 24999 | £ 0.0672 |
25000 + | £ 0.0658 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 0.8 mm |
---|---|
Base Height | 0.031 in |
Base Outside Diameter | 3.7 mm |
Base Outside Diameter | 0.146 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 6.0 mm |
Flange Outside Diameter | 0.236 in |
Inside Diameter | 2.9 mm |
Inside Diameter | 0.114 in |
Colour | Natural |
Compatible Screw Sizes (All) | #4. M2.5 |
Washer Type | Insulator Washer |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.