Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1862 |
5000 - 9999 | £ 0.182 |
10000 + | £ 0.1778 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 2.4 mm |
---|---|
Base Height | 0.094 in |
Base Outside Diameter | 6.6 mm |
Base Outside Diameter | 0.26 in |
Flange Height | 1.6 mm |
Flange Height | 0.063 in |
Flange Outside Diameter | 10.1 mm |
Flange Outside Diameter | 0.398 in |
Inside Diameter | 5.1 mm |
Inside Diameter | 0.201 in |
Colour | Black |
Compatible Screw Sizes (All) | #10. M5 |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.