Quantity | Unit price |
---|---|
500 - 999 | £ 0.4067 |
1000 - 4999 | £ 0.399 |
5000 + | £ 0.3901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 1.5 mm |
---|---|
Base Height | 0.059 in |
Base Outside Diameter | 3.6 mm |
Base Outside Diameter | 0.142 in |
Flange Height | 3.0 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 8.0 mm |
Flange Outside Diameter | 0.315 in |
Inside Diameter | 3.0 mm |
Inside Diameter | 0.118 in |
Colour | Black |
Compatible Screw Sizes (All) | M2.5 |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.