Quantity | Unit price |
---|---|
500 - 999 | £ 0.3722 |
1000 - 4999 | £ 0.3646 |
5000 + | £ 0.3569 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 8.5 mm |
---|---|
Base Height | 0.335 in |
Base Outside Diameter | 13.0 mm |
Base Outside Diameter | 0.512 in |
Flange Height | 4.5 mm |
Flange Height | 0.177 in |
Flange Outside Diameter | 25.0 mm |
Flange Outside Diameter | 0.984 in |
Inside Diameter | 6.5 mm |
Inside Diameter | 0.256 in |
Colour | Black |
Compatible Screw Sizes (All) | M6 |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.