Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1862 - £ 0.1903 | 33413 In stock |
0.067 in
1.7 mm
|
0.323 in
8.2 mm
|
0.079 in
2.0 mm
|
0.122 in
3.1 mm
|
|
0.193 in
4.9 mm
|
||
£ 0.2153 - £ 0.2195 | 19055 In stock |
0.173 in
4.4 mm
|
0.732 in
18.6 mm
|
0.079 in
2.0 mm
|
0.319 in
8.1 mm
|
|
0.39 in
9.9 mm
|
||
£ 0.0851 - £ 0.0886 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
0.043 in
1.1 mm
|
0.102 in
2.6 mm
|
|
0.189 in
4.8 mm
|
||
£ 0.0917 - £ 0.0956 | 4892 In stock |
0.031 in
0.8 mm
|
0.276 in
7.0 mm
|
0.087 in
2.2 mm
|
0.138 in
3.5 mm
|
|
0.201 in
5.1 mm
|
||
£ 0.0875 - £ 0.0911 | Request the lead time here |
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
|
0.138 in
3.5 mm
|
||
£ 0.1372 - £ 0.1403 | 3122 In stock |
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
|
0.272 in
6.9 mm
|
||
£ 0.1277 - £ 0.1303 | 6222 In stock |
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.24 in
6.1 mm
|
|
0.307 in
7.8 mm
|
||
£ 0.1313 - £ 0.1341 | 21027 In stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.244 in
6.2 mm
|
|
0.311 in
7.9 mm
|
||
£ 0.1338 - £ 0.1366 | 3740 In stock |
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.205 in
5.2 mm
|
|
0.217 in
5.5 mm
|
||
£ 0.0917 - £ 0.0936 | 1041 In stock |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.083 in
2.1 mm
|
|
0.177 in
4.5 mm
|
||
£ 0.0917 - £ 0.0956 | 17500 In stock |
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.051 in
1.3 mm
|
0.114 in
2.9 mm
|
|
0.138 in
3.5 mm
|
||
£ 0.314 - £ 0.321 | 784 In stock |
0.157 in
4.0 mm
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
0.402 in
10.2 mm
|
|
0.689 in
17.5 mm
|
||
£ 0.1372 - £ 0.1403 | 4116 In stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.201 in
5.1 mm
|
|
0.252 in
6.4 mm
|
||
£ 0.421 - £ 0.4307 | 450 In stock |
0.118 in
3.0 mm
|
0.827 in
21.0 mm
|
1.28 in
32.5 mm
|
0.492 in
12.5 mm
|
|
0.571 in
14.5 mm
|
||
£ 0.06 - £ 0.06 | 18739 In stock |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.102 in
2.6 mm
|
2.6
|
0.154 in
3.9 mm
|
||
£ 0.1018 - £ 0.1039 | Request the lead time here |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.122 in
3.1 mm
|
|
0.311 in
7.9 mm
|
||
£ 0.1082 - £ 0.1104 | 62350 In stock |
0.059 in
1.5 mm
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
0.165 in
4.2 mm
|
|
0.311 in
7.9 mm
|
||
£ 0.0687 - £ 0.0687 | 155942 In stock |
0.051 in
1.3 mm
|
0.394 in
10.0 mm
|
0.067 in
1.7 mm
|
0.205 in
5.2 mm
|
|
0.232 in
5.9 mm
|
||
£ 0.1206 - £ 0.1231 | 65532 In stock |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.205 in
5.2 mm
|
|
0.429 in
10.9 mm
|
||
£ 0.1292 - £ 0.1318 | 34700 In stock |
0.059 in
1.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
0.244 in
6.2 mm
|
|
0.469 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.