Quantity | Unit price |
---|---|
100 - 999 | £ 0.1303 |
1000 - 4999 | £ 0.0931 |
5000 + | £ 0.0838 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 44.5 mm |
---|---|
d1 | 1.752 in |
d2 | 47.5 mm |
d2 | 1.87 in |
D | 51.5 mm |
D | 2.028 in |
H | 12.0 mm |
H | 0.472 in |
w | 12.0 mm |
w | 0.472 in |
L | 15.0 mm |
L | 0.591 in |
Colour | Natural |
Full Material | Thermoplastic Elastomer (SEBS) |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.