Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0339 |
5000 - 24999 | £ 0.0242 |
25000 + | £ 0.0218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 14.5 mm |
---|---|
d1 | 0.571 in |
d2 | 12.5 mm |
d2 | 0.492 in |
D | 18.5 mm |
D | 0.728 in |
H | 10.0 mm |
H | 0.394 in |
w | 8.0 mm |
w | 0.315 in |
L | 15.0 mm |
L | 0.591 in |
Colour | Yellow |
Full Material | Low Density Polyethylene |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.