Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Blue, Yellow, Natural Series Code: SR1110, SRSTCL2, SR1053
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|---|
£ 0.0255 - £ 0.0396 | Request the lead time here |
0.559 in
14.2 mm
|
0.638 in
16.2 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0259 - £ 0.0403 | 6000 In stock |
0.571 in
14.5 mm
|
0.669 in
17.0 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0313 - £ 0.0488 | 6000 In stock |
0.827 in
21.0 mm
|
0.925 in
23.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0513 - £ 0.0798 | Request the lead time here |
1.323 in
33.6 mm
|
1.492 in
37.9 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0578 - £ 0.0899 | Request the lead time here |
1.752 in
44.5 mm
|
1.87 in
47.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0589 - £ 0.0917 | 99 In stock |
1.26 in
32.0 mm
|
1.161 in
29.5 mm
|
Natural
|
TPE
|
|
||
£ 0.0733 - £ 0.114 | Request the lead time here |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
Natural
|
TPE
|
|
||
£ 0.0903 - £ 0.1406 | Request the lead time here |
2.126 in
54.0 mm
|
2.028 in
51.5 mm
|
Natural
|
TPE
|
|
||
£ 0.0113 - £ 0.0176 | Request the lead time here |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0119 - £ 0.0186 | 98 In stock |
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0278 - £ 0.0433 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0304 - £ 0.0473 | 6098 In stock |
0.748 in
19.0 mm
|
0.846 in
21.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.051 - £ 0.0793 | 6000 In stock |
1.26 in
32.0 mm
|
1.398 in
35.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0507 - £ 0.0788 | 100 In stock |
1.161 in
29.5 mm
|
1.26 in
32.0 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0566 - £ 0.0881 | Request the lead time here |
1.673 in
42.5 mm
|
1.772 in
45.0 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0554 - £ 0.0863 | Request the lead time here |
1.516 in
38.5 mm
|
1.594 in
40.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0316 - £ 0.0491 | 5898 In stock |
0.886 in
22.5 mm
|
1.004 in
25.5 mm
|
Yellow
|
LDPE
|
|
||
£ 0.0655 - £ 0.1019 | 100 In stock |
2.008 in
51.0 mm
|
2.126 in
54.0 mm
|
Yellow
|
LDPE
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.