Quantity | Unit price |
---|---|
50 - 249 | £ 1.3771 |
250 - 999 | £ 1.3493 |
1000 + | £ 1.3215 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | No Finish |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Type | Cylinder |
Head Diameter | 17.0 mm |
Head Diameter | 0.669 in |
Stand Off Length | 6.0 mm |
Stand Off Length | 0.236 in |
Threaded Spacer Hole Diameter | 10.0 mm |
Threaded Spacer Hole Diameter | 0.394 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.