Quantity | Unit price |
---|---|
6 - 59 | £ 10.0574 |
60 + | £ 5.0165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Chrome |
---|---|
Finish | Chrome Plated |
Full Material | Aluminium |
Type | 1 |
Head Diameter | 19.0 mm |
Head Diameter | 0.748 in |
Stand Off Length | 25.0 mm |
Stand Off Length | 0.984 in |
Threaded Spacer Hole Diameter | 9.5 mm |
Threaded Spacer Hole Diameter | 0.374 in |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.