Quantity | Unit price |
---|---|
1 - 39 | £ 11.3081 |
40 - 399 | £ 5.6697 |
400 + | £ 5.5585 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Aluminium |
Type | 1 |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Stand Off Length | 25.0 mm |
Stand Off Length | 0.984 in |
Threaded Spacer Hole Diameter | 9.5 mm |
Threaded Spacer Hole Diameter | 0.374 in |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.