Quantity | Unit price |
---|---|
1 - 59 | £ 15.0862 |
60 + | £ 7.5596 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Finish | Satin Chrome |
Full Material | Brass |
Type | 3 |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Stand Off Length | 23.0 mm |
Stand Off Length | 0.906 in |
Threaded Spacer Hole Diameter | 8.0 mm |
Threaded Spacer Hole Diameter | 0.315 in |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.