Quantity | Unit price |
---|---|
10 - 99 | £ 9.1976 |
100 + | £ 4.6274 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Stainless Steel |
Full Material | 316 Stainless Steel |
Type | 4 |
Head Diameter | 13.0 mm |
Head Diameter | 0.512 in |
Stand Off Length | 20.0 mm |
Stand Off Length | 0.787 in |
Threaded Spacer Hole Diameter | 8.0 mm |
Threaded Spacer Hole Diameter | 0.315 in |
Commodity Code | 7616100099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.