Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.
It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stand Off Length | Cylinder Color | Head Color | Finish | Material | View | |
---|---|---|---|---|---|---|---|---|
493094 | £ 4.1828 - £ 8.3378 | 380 In stock |
0.748 in
19.0 mm
|
|
|
Chrome
|
Brass
|
|
£ 4.9193 - £ 10.0574 | 280 In stock |
0.748 in
19.0 mm
|
|
|
|
Aluminium
|
||
£ 5.0165 - £ 5.0165 | 160 In stock |
0.748 in
19.0 mm
|
|
|
Satin Silver
|
Aluminium
|
||
£ 3.7798 - £ 7.504 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
Satin Chrome
|
Brass
|
||
£ 5.2389 - £ 10.4483 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
Satin Silver
|
Brass
|
||
£ 19.4827 - £ 19.4827 | 5733 In stock |
1.969 in
50.0 mm
|
|
|
Satin Silver
|
Brass
|
||
£ 18.4543 - £ 33.9505 | 95 In stock |
1.969 in
50.0 mm
|
|
|
Chrome
|
Brass
|
||
£ 13.7018 - £ 21.8086 | 527 In stock |
1.575 in
40.0 mm
|
|
|
|
Aluminium
|
||
£ 14.7162 - £ 29.3387 | 40 In stock |
0.984 in
25.0 mm
|
|
|
|
Stainless Steel
|
||
£ 10.5056 - £ 20.9227 | 240 In stock |
1.063 in
27.0 mm
|
|
|
Satin Chrome
|
Brass
|
||
£ 4.3495 - £ 8.6244 | 300 In stock |
0.748 in
19.0 mm
|
|
|
Satin Silver
|
Brass
|
||
493109 | £ 14.2993 - £ 28.5049 | 280 In stock |
0.984 in
25.0 mm
|
|
|
Satin Silver
|
Brass
|
|
£ 13.6879 - £ 27.2282 | 196 In stock |
0.984 in
25.0 mm
|
|
|
Chrome
|
Brass
|
||
493114 | £ 8.1988 - £ 16.3108 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
|
Aluminium
|
|
£ 9.0604 - £ 18.0566 | 418 In stock |
0.984 in
25.0 mm
|
|
|
|
Stainless Steel
|
||
493122 | £ 10.1026 - £ 10.1026 | 3320 In stock |
1.063 in
27.0 mm
|
|
|
Chrome
|
Brass
|
|
£ 6.3089 - £ 12.5588 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
Satin Silver
|
Brass
|
||
£ 8.3934 - £ 16.7277 | 300 In stock |
0.984 in
25.0 mm
|
|
|
Chrome
|
Brass
|
||
£ 12.4094 - £ 24.7268 | 119 In stock |
1.969 in
50.0 mm
|
|
|
Chrome
|
Brass
|
||
£ 4.6274 - £ 4.6274 | 753 In stock |
0.63 in
16.0 mm
|
|
|
|
Aluminium
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.