Quantity | Unit price |
---|---|
50 - 249 | £ 1.9804 |
250 - 499 | £ 1.6946 |
500 + | £ 1.4809 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Sizes (All) | M24 |
---|---|
Maximum Temperature | 250 °C |
Maximum Temperature | 482 °F |
Colour | Black |
Material | Silicone |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.