10272947
492731
| Quantity | Unit price |
|---|---|
| 80 - 799 | £ 0.4597 |
| 800 - 7999 | £ 0.2579 |
| 8000 + | £ 0.2537 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Clear |
|---|---|
| Cup Diameter | 35.0 mm |
| Cup Diameter | 1.378 in |
| Price per piece incl VAT | 0.5225 GBP |
| Overall Thickness | 12.5 mm |
| Overall Thickness | 0.492 in |
| Full Material | Polyvinyl Chloride |
| Hanging Method | Plastic Hook |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue