Quantity | Unit price |
---|---|
1 - 4 | £ 57.88 |
5 - 9 | £ 52.09 |
10 - 19 | £ 49.20 |
20 - 49 | £ 43.41 |
50 + | £ 37.62 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 16.0 |
d2 | 32.0 |
l1 | 68.0 |
l2 | 34.0 |
l3 | 16.0 |
w1 tol. JS9 | 5.0 |
w2 | 18.3 |
Weight g | 300.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue