Quantity | Unit price |
---|---|
1 - 4 | £ 140.75 |
5 - 9 | £ 126.68 |
10 - 19 | £ 119.64 |
20 - 49 | £ 105.56 |
50 + | £ 91.49 |
Bore dia | Round Bore |
---|---|
d1 tol. H7 | 35.0 |
d2 | 70.0 |
l1 | 140.0 |
l2 | 70.0 |
l3 | 35.0 |
Weight g | 3150.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue