Quantity | Unit price |
---|---|
1 - 4 | £ 34.45 |
5 - 9 | £ 31.01 |
10 - 19 | £ 29.28 |
20 - 49 | £ 25.84 |
50 + | £ 22.39 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 8.0 |
d2 | 16.0 |
l1 | 40.0 |
l2 | 20.0 |
l3 | 11.0 |
w1 tol. JS9 | 2.0 |
w2 | 9.0 |
Weight g | 50.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue