Quantity | Unit price |
---|---|
1 - 4 | £ 114.46 |
5 - 9 | £ 103.01 |
10 - 19 | £ 97.29 |
20 - 49 | £ 85.85 |
50 + | £ 74.40 |
Bore dia | Round Bore |
---|---|
d1 tol. H7 | 25.0 |
d2 | 50.0 |
l1 | 108.0 |
l2 | 54.0 |
l3 | 26.0 |
Weight g | 1200.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue