Quantity | Unit price |
---|---|
1 - 4 | £ 97.99 |
5 - 9 | £ 88.19 |
10 - 19 | £ 83.29 |
20 - 49 | £ 73.49 |
50 + | £ 63.69 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 20.0 |
d2 | 42.0 |
l1 | 82.0 |
l2 | 41.0 |
l3 | 18.0 |
w1 tol. JS9 | 6.0 |
w2 | 22.8 |
Weight g | 600.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue