Quantity | Unit price |
---|---|
1 - 4 | £ 53.10 |
5 - 9 | £ 47.79 |
10 - 19 | £ 45.14 |
20 - 49 | £ 39.83 |
50 + | £ 34.52 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 14.0 |
d2 | 28.0 |
l1 | 60.0 |
l2 | 30.0 |
l3 | 14.0 |
w1 tol. JS9 | 5.0 |
w2 | 16.3 |
Weight g | 200.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue