Quantity | Unit price |
---|---|
1 - 4 | £ 79.18 |
5 - 9 | £ 71.26 |
10 - 19 | £ 67.30 |
20 - 49 | £ 59.39 |
50 + | £ 51.47 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 22.0 |
d2 | 45.0 |
l1 | 95.0 |
l2 | 47.5 |
l3 | 22.0 |
w1 tol. JS9 | 6.0 |
w2 | 24.8 |
Weight g | 950.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue