Quantity | Unit price |
---|---|
1 - 4 | £ 65.07 |
5 - 9 | £ 58.56 |
10 - 19 | £ 55.31 |
20 - 49 | £ 48.80 |
50 + | £ 42.30 |
Bore dia | With keyway |
---|---|
d1 tol. H7 | 6.0 |
d2 | 16.0 |
l1 | 34.0 |
l2 | 17.0 |
l3 | 8.0 |
w1 tol. JS9 | 2.0 |
w2 | 7.0 |
Weight g | 50.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue