Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 4.4329 - £ 4.5163 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
||
£ 0.528 - £ 0.5489 | Request the lead time here |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.585 - £ 0.61 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.9199 - £ 0.9588 | 450 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.6461 - £ 0.6725 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 1.0894 - £ 1.1339 | Request the lead time here |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
||
£ 1.0283 - £ 1.0714 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.3507 - £ 1.4035 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
£ 2.3484 - £ 2.4457 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
£ 2.5291 - £ 2.5847 | Request the lead time here |
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
||
£ 0.6698 - £ 0.6976 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.9922 - £ 1.0338 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
£ 1.0033 - £ 1.0463 | Request the lead time here |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
||
£ 1.1005 - £ 1.1464 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
£ 1.2437 - £ 1.2965 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
£ 2.2234 - £ 2.3067 | Request the lead time here |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
£ 3.2656 - £ 3.3351 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
£ 3.6686 - £ 3.7381 | Request the lead time here |
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
||
£ 6.9342 - £ 7.0732 | Request the lead time here |
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
PA 6.6,CF,PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
£ 0.528 - £ 0.5489 | Request the lead time here |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.