Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.
Series Code :SR5539
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Length | Latch Material | Latch Type | Compatible Hole Width | View | |
|---|---|---|---|---|---|---|---|
| 10468982 | £ 0.3256 - £ 0.3618 | 1000 In stock |
|
PA6 GFR30
|
Slam Action Slide
|
|
|
| £ 3.3094 - £ 5.148 | Request the lead time here |
1.469 in
37.3 mm
|
|
|
0.996 in
25.3 mm
|
||
| 20080594 | £ 0.3812 - £ 0.5454 | Request the lead time here |
0.748 in
19.0 mm
|
ABS
|
Sliding Lock
|
0.669 in
17.0 mm
|
|
| £ 0.2759 - £ 0.4292 | 1325 In stock |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
||
| 20126278 | £ 2.7859 - £ 4.3336 | Request the lead time here |
0.996 in
25.3 mm
|
|
|
1.469 in
37.3 mm
|
|
| 20059798 | £ 0.5362 - £ 0.8342 | 2825 In stock |
1.469 in
37.3 mm
|
|
|
0.996 in
25.3 mm
|
|
| 20059804 | £ 0.5979 - £ 0.93 | 2126 In stock |
1.469 in
37.3 mm
|
|
|
0.996 in
25.3 mm
|
|
| £ 0.55 - £ 0.9174 | Request the lead time here |
0.748 in
19.0 mm
|
ABS
|
Sliding Lock
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue